Skip to Main Content

Call Us: 800-842-7437

Product Image

Stainless Steel

Stainless Steel Bonding Lug Washers

Product Information

Product Variations

Product No. Bolt Hole Size On Center Spacing Thickness Overall Height Load to Flat (lbs.) Documents
BLW4S 1/4" .625" 0.038" 0.073" 268
Customer Drawing
Technical Data Sheet
BLW4S-10 1/4" .625" 0.038" 0.073" 268
Customer Drawing
Technical Data Sheet
BLW4S-250 1/4" .625" 0.038" 0.073" 268
Technical Data Sheet
BLW6S 3/8" 1" 0.038" 0.047" 376
Customer Drawing
Technical Data Sheet
BLW6S-250 3/8" 1" 0.038" 0.047" 376
Technical Data Sheet
BLW6S-10 3/8" 1" 0.038" 0.047" 376
Customer Drawing
Technical Data Sheet
BLW8S 1/2" 1.75" 0.035" 0.067" 260
BLW8S-10 1/2" 1.75" 0.035" 0.067" 260
Customer Drawing
BLW8S-250 1/2" 1.75" 0.035" 0.067" 260

Eliminates need for flat and lock washers Cleans up install by not having overlapping washers