Skip to Main Content

Call Us: 800-842-7437

Product Image

2 Hole Long Barrel

Two-hole long barrel compression lugs

Product Information

Product Variations

Product No. Conductor Size O.C Dim. B/T Holes Hardware Size Inspection Port Color Code Box Qty. Approx. Box Wt. (lbs.) Documents
GECLB2/02C 2/0 1" 3/8" Yes Black 10 1.5
Customer Drawing
Technical Data Sheet
GECLB1/02C 1/0 1" 3/8" Yes Pink 10 2
Customer Drawing
GECLB1/02D 1/0 1.75" 1/2" Yes Pink 10 2
Customer Drawing
GECLB2/02D 2/0 1.75" 1/2" Yes Black 10 1.5
Customer Drawing
GECLB22A #2 .625" 1/4" Yes Brown 25 1.5
Customer Drawing
Technical Data Sheet
GECLB22B #2 .75" 3/8" Yes Brown 25 1.5
GECLB22BS #2 Solid .75" 3/8" Yes White 25 2
Customer Drawing
GECLB22C #2 1" 3/8" Yes Brown 25 2
Customer Drawing
GECLB22CNP #2 1" 3/8" No Brown 25 2
Customer Drawing
GECLB22CS #2 Solid 1" 3/8" Yes White 25 2.5
Customer Drawing
GECLB22CSNP #2 Solid 1" 3/8" N0 White 25 2.5
Customer Drawing
GECLB2502C 250 MCM 1" 3/8" Yes Yellow 10 3
Customer Drawing
GECLB2502D 250 MCM 1.75" 1/2" Yes Yellow 10 4
GECLB3/02C 3/0 1" 3/8" Yes Orange 10 2
Customer Drawing
GECLB4/02C 4/0 1" 3/8" Yes Purple 10 2
Customer Drawing
GECLB4/02D 4/0 1.75" 1/2" Yes Purple 10 2.5
Customer Drawing
GECLB42A #4 .625" 1/4" Yes Gray 25 1.5
GECLB42B #4 .75" 1/4" Yes Gray 25 1.5
Technical Data Sheet
GECLB42C #4 1" 3/8" Yes Gray 25 2
Customer Drawing
GECLB5002C 500 MCM 1" 3/8" Yes Brown 10 5
Customer Drawing
GECLB5002D 500 MCM 1.75" 1/2" Yes Brown 10 8
GECLB62A #6 .625" 1/4" Yes Blue 50 1.5
Customer Drawing
GECLB62ANP #6 .625" 1/4" No Blue 50 1.5
Customer Drawing
GECLB62B #6 .75" 3/8" Yes Blue 50 2
Customer Drawing
GECLB62C #6 1" 3/8" Yes Blue 50 2
Customer Drawing
GECLB62CNP #6 1" 3/8" No Blue 50 2
Customer Drawing
GECLB7502C 750 MCM 1" 3/8" Yes Black 10 10
Customer Drawing
GECLB7502D 750 MCM 1.75" 1/2" Yes Black 10 11
GECLB82ANP #8 .625" 1/4" No Red 50 1.5
Customer Drawing
GECLB82CNP #8 1" 3/8" No Red 50 1.5
Customer Drawing

Manufactured from electro plated tinned copper. For use on copper or tinned copper conductors. Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467 & 486