Skip to Main Content

Call Us: 800-842-7437

Product Image

RGBH

Tin Plated Horizontally Mounted Rack Ground Bar (RGBH)

Product Information

Product Variations

Product No. Bar Size Approx. Each Wt. (lbs.) Documents
TRGBH14123.25 1/4" x 1" x 23.25" 2.5
Customer Drawing
TRGBH14119.25 1/4" x 1" x 19.25" 2.5
Customer Drawing
TRGBHKIT14119.25 1/4" x 1" x19.25" 2
Customer Drawing
TRGBH141.523.25A 1/4" x 1.5" x 23.25" 2.5
Customer Drawing
TRGBH141.519.25A 1/4" x 1.5" x 19.25" 2.5
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467