Product Image S Pattern Copper busbars with "S" hole pattern Product Information Product Variations Product No. Thickness Width Length Approx. Each Wt. (lbs.) Documents CB141.5144S 1/4" 1.5" 144" 18 CB141144S 1/4" 1" 144" 12 CB142144S 1/4" 2" 144" 24 Other lengths available. Please contact factory for more information. Related Products Stranded Concentric lay soft- drawn bare copper conductors 2 Hole Long Barrel Two-hole long barrel compression lugs Stainless Steel Stainless Steel Bonding Lug Washers