Skip to Main Content

Call Us: 800-842-7437

Product Image

M Hole Pattern

Ground Bar Universal (GBU) with "M" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GBU1446M 1/4" x 4" x 6" 16 4.4
Customer Drawing
GBU14412M 1/4" x 4" x 12" 48 6
Customer Drawing
GBU14420M 1/4" x 4" x 20" 88 9
Customer Drawing
GBU14424M 1/4" x 4" x 24" 112 10
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467