Skip to Main Content

Call Us: 800-842-7437

Product Image

M Hole Pattern

Ground Bar with Insulators and Stainless Steel Angle Adapters (GBIA) with "M" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GBIA14412M 1/4" x 4" x 12" 48 5
Customer Drawing
GBIA14416M 1/4" x 4" x 16" 70 7
GBIA14420M 1/4" x 4" x 20" 88 8
Customer Drawing
GBIA14424M 1/4" x 4" x 24" 112 9
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467