Skip to Main Content

Call Us: 800-842-7437

Product Image

J Hole Pattern

Ground Bar with Brackets, Insulators and Tail (GBIT) with "J" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Conductor Approx. Each Wt. (lbs.) Documents
GBIT1446J2T 1/4" x 4" x 6" 9 2T 11
Customer Drawing
GBIT14412J2T 1/4" x 4" x 12" 27 2T 13
Customer Drawing
GBIT14416J2T 1/4" x 4" x 16" 39 2T 15
Customer Drawing
GBIT14420J2T 1/4" x 4" x 20" 51 2T 16
Customer Drawing
GBIT14424J2T 1/4" x 4" x 24" 63 2T 17
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467