Product Image Compression Tools Mechanical compression tools for compressing or crimping connections. Product Information Product Variations Product No. Conductor Range Length Approx. Each Wt. (lbs.) Documents MCT #8 - 4/0 24" 5 MCT101/0 #10 - 1/0 10.5" 3 Related Products Stranded Concentric lay soft- drawn bare copper conductors 2 Hole Long Barrel Two-hole long barrel compression lugs Stainless Steel Stainless Steel Bonding Lug Washers