Skip to Main Content

Call Us: 800-842-7437

Product Image

90° Elbows

Copper busbar 90° elbows

Product Information

Product Variations

Product No. Kit Thickness Width Approx. Each Wt. (lbs.)
CU141.5EL90 No 1/4" 1.5" 0.75
CU141.5EL90KIT Yes 1/4" 1.5" 1
CU141EL90 No 1/4" 1" 0.5
CU141EL90KIT Yes 1/4" 1" 0.75
CU142EL90 No 1/4" 2" 1
CU142EL90KIT YEs 1/4" 2" 1.25

Other configurations available.
Please contact factory for more information.

Technical Notes

cULus Listed 467