1-Bolt Parallel Connectors
Product Information
Product Variations
Product No. | Material | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|
A1BC | Aluminum | 10 | 1.5 | ||
B1BC | Bronze | 10 | 4 | ||
TB1BC | Tinned Bronze | 10 | 4 | ||
BM1BC | Bronze/Aluminum | 10 | 5.25 |
• Innovative pressed bolt design ensures a smooth flat surface; no damage when used on membrane roofs and provides greater
ease of installation.
• Approximately 2" square, two piece connector provides over 1-1/2" surface contact between conductors.
• Accepts all lightning conductors and rods up to 5/8" diameter and grounding conductors ranging from #6 AWG up to 250 MCM.
• 5/16" x 1-1/4" stainless steel cap screw with flat washer included.
• Recommended installation tool - 1/2" socket wrench, end wrench or nut driver.
• #B1BC & #TB1BC are suitable for direct burial in earth & concrete.
• “BM” bi-metal connectors allow splicing of aluminum and copper conductors with use of stainless steel separator.