Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated TMGB Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "TMGB" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of 5/16" Hole Sets No. of 7/16" Hole Sets Approx. Each Wt. (lbs.) Documents
TGBI14412TMGB 1/4" x 4" x 12" 12 6 6.5
Customer Drawing
TGBI14420TMGB 1/4" x 4" x 20" 24 6 9
Customer Drawing
TGBI14424TMGB 1/4" x 4" x 24" 28 10 10.5
Customer Drawing
TGBI14410TMGB 1/4" x 4" x 10" 10 4 4.2
Customer Drawing
TGBI14416TMGB 1/4" x 4" x 16" 16 6 6.93
Customer Drawing
TGBI14418TMGB 1/4" x 4" x 18" 20 6 6.54
Customer Drawing
TGBI14436TMGB 1/4" x 4" x 36" 40 18 12.7
Customer Drawing
TGBI14448TMGB 1/4" x 4" x 48" 52 24 17
Customer Drawing
Technical Data Sheet

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467