Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated TGB Hole Pattern

Ground Bar with Brackets and Insulators (GBI) with "TGB" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of 5/16" Hole Sets No. of 7/16" Hole Sets Approx. Each Wt. (lbs.) Documents
TGBI14210TGB 1/4" x 2" x 10" 4 3 3
Customer Drawing
TGBI14212TGB 1/4" x 2" x 12" 6 3 4
Customer Drawing
TGBI1426TGB 1/4" x 2" x 6" 2 2 1.5
Customer Drawing
TGBI14216TGB 1/4" x 2" x 10" 16 6 4.25
Customer Drawing
TGBI14218TGB 1/4" x 2" x 18" 20 6 3.9
Customer Drawing
Technical Data Sheet
TGBI14220TGB 1/4" x 2" x 20" 24 6 4.3
Customer Drawing
TGBI14224TGB 1/4" x 2" x 24" 28 10 5.3
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467