Skip to Main Content

Call Us: 800-842-7437

Product Image

Tin Plated J Hole Pattern

Ground Bar with Brackets, Insulators and Tail (GBIT) with "J" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Conductor Approx. Each Wt. (lbs.) Documents
TGBIT1446J2T 1/4" x 4" x 6" 9 2T 11
Customer Drawing
TGBIT14412J2T 1/4" x 4" x 12" 27 2T 13
Customer Drawing
TGBIT14416J2T 1/4" x 4" x 16" 39 2T 15
Customer Drawing
TGBIT14420J2T 1/4" x 4" x 20" 51 2T 16
Customer Drawing
TGBIT14424J2T 1/4" x 4" x 24" 63 2T 17
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467