Skip to Main Content

Call Us: 800-842-7437

Product Image

Stainless Steel

Stainless Steel Hex Head Cap Screws

Product Information

Product Variations

Product No. Thread Size Length Box Qty. Approx. Box Wt. (lbs.) Documents
CS44S-100 1/4-20 1/2" 100 1.25
Customer Drawing
CS46S-100 1/4-20 3/4" 100 1.5
Customer Drawing
CS48S-100 1/4-20 1" 100 2
Customer Drawing
CS54S-100 5/16-18 1/2" 100 2
CS57S-100 5/16-18 7/8" 100 3
CS58S-100 5/16-18 1" 100 3
CS510S-100 5/16-18 1-1/4" 100 5
CS64S-100 3/8-16 1/2" 100 3
CS66S-100 3/8-16 3/4" 100 4
CS68S-100 3/8-16 1" 100 5
Customer Drawing
CS610S-100 3/8-16 1-1/4" 100 5
CS612S-100 3/8-16 1-1/2" 100 6
CS616S-100 3/8-16 2" 100 6
CS88S-100 1/2-13 1" 100 9
CS108S-100 5/8-11 1" 100 15.5