Product Image
Stainless Steel
Stainless Steel Flat Washers
Product Information
Product Variations
Product No. | Inside Diameter | Outside Diameter | Box Qty. | Approx. Box Wt. (lbs.) | |
---|---|---|---|---|---|
W4S-100 | 1/4" | 5/8" | 100 | 0.5 | |
W5S-100 | 5/16" | 3/4" | 100 | 0.5 | |
W6S-100 | 3/8" | 1" | 100 | 1 | |
W8S-100 | 1/2" | 1-1/4" | 100 | 2 |