Skip to Main Content

Call Us: 800-842-7437

Product Image

Stainless Steel

Stainless Steel Break-off Bolts

Product Information

Product Variations

Product No. Thread Size Length Torque Rating (in./lb.) Box Qty. Approx. Box Wt. (lbs.) Documents
RHBOB45S-10 1/4-20 5/8" 96 10 0.5
Technical Data Sheet
RHBOB64S-10 3/8-16 1/2" 240 10 0.5
Technical Data Sheet
RHBOB65S-10 3/8-16 5/8" 240 10 0.5
Technical Data Sheet
RHBOB68S-10 3/8-16 1" 240 10 0.75
Technical Data Sheet