Product Image
Stainless Steel
Stainless Steel Slotted Round Head Machine Screws
Product Information
Product Variations
Product No. | Thread Size | Length | Box Qty. | Approx. Box Wt. (lbs.) | |
---|---|---|---|---|---|
MS103S-100 | 10-24 | 3/8" | 100 | 0.5 | |
MS106S-100 | 10-24 | 3/4" | 100 | 0.5 | |
MS108S-100 | 10-24 | 1" | 100 | 0.5 | |
MS44S-100 | 1/4-20 | 1/2" | 100 | 1 | |
MS46S-100 | 1/4-20 | 3/4" | 100 | 1.25 | |
MS48S-100 | 1/4-20 | 1" | 100 | 1.5 | |
MS412S-100 | 1/4-20 | 1-1/2" | 100 | 2.25 |