Skip to Main Content

Call Us: 800-842-7437

Product Image

Copper Clad Steel

Copper Clad Steel Sectional Ground Rods

Product Information

Product Variations

Product No. Size Approx. Each Wt. (lbs.) Standard Bundle
S110 1" x 10' 23 3
S3410 3/4" x 10' 13 5
S348 3/4" x 8' 11 5
S5810 5/8" x 10' 9 5
S582 5/8" x 2' 2 5
S583 5/8" x 3' 3 5
S585 5/8" x 5' 5 5
S588 5/8" x 8' 7 5

5/8" - 1 "

Technical Notes

cULus listed 467