Skip to Main Content

Call Us: 800-842-7437

Product Image

Copper

Solid copper sectional ground rods

Product Information

Product Variations

Product No. Size Approx. Each Wt. (lbs.) Standard Bundle Documents
S582C 5/8" x 2' 3 5
Technical Data Sheet
S583C 5/8" x 3' 4 5
Technical Data Sheet
S585C 5/8" x 5' 6 5
Technical Data Sheet
S345C 3/4" x 5' 9 5
Customer Drawing
Technical Data Sheet
S15C 1" x 5' 16 3
Technical Data Sheet

5/8" - 1" full diameter

Technical Notes

Full Diameter
cULus Listed 467