Product Image Bronze Silicon Bronze Hex Head Cap Screws Product Information Product Variations Product No. Thread Size Length Box Qty. Approx. Box Wt. (lbs.) Documents CS46B-100 1/4-20 3/4" 100 1.5 CS58B-100 5/16-8 1" 100 3 CS68B-100 3/8-16 1" 100 4.5 Related Products Stranded Concentric lay soft- drawn bare copper conductors 2 Hole Long Barrel Two-hole long barrel compression lugs Stainless Steel Stainless Steel Bonding Lug Washers