Skip to Main Content

Call Us: 800-842-7437

Product Image

3 Braid

Bonding and Grounding Straps with 3 Braids

Product Information

Product Variations

Product No. Amps Number of Braids Terminal Width Overall Length Hole O.C. Spacing Hardware Size Qty Approx. Each Wt. (lbs.) Documents
BGS37C12D2D 470 3 1" 12" 1.75" 1/2" EA 1
Customer Drawing
BGS37C12E2C 470 3 1" 12" 1.25" 3/8" EA 1
Customer Drawing
BGS49C12D2D 515 3 1.375" 12" 1.75" 1/2" EA 2
Customer Drawing
BGS49C12F2C 515 3 1.375" 12" 1.5" 3/8" EA 2
Customer Drawing
BGS51C12D2D 600 3 2" 12" 1.75" 1/2" EA 2
Customer Drawing
BGS51C12F2C 600 3 2" 12" 1.5" 3/8" EA 2
Customer Drawing
BGS53C12D2D 700 3 2" 12" 1.75" 1/2" EA 2
Customer Drawing
BGS53C12F2C 700 3 2" 12" 1.5" 3/8" EA 3
Customer Drawing

Terminal ends come tinned as standard. Bare, silver, nickel are available.

Technical Notes

Other sizes are available. Please contract factory for more information.