Skip to Main Content

Call Us: 800-842-7437

Product Image

2 Hole Lug End

Two-hole compression lug end bonding straps

Product Information

Product Variations

Product No. Braid Width Braid Thickness Gauge Equivalent Length No. of Holes O.C. Spacing Hardware Size Box Qty. Approx. Box Wt. (lbs.)
GS1062122A1/4 1" .062" 4 12" 2 5/8" 1/4" 10 5
GS1062122C3/8 1" .062" 4 12" 2 1" 3/8" 10 5
GS1062182A1/4 1" .062" 4 18" 2 5/8" 1/4" 10 5
GS1062182C3/8 1" .062" 4 18" 2 1" 3/8" 10 5
GS1062242A1/4 1" .062" 4 24" 2 5/8" 1/4" 10 5
GS1062242C3/8 1" .062" 4 24" 2 1" 3/8" 10 5
GS12094122A1/4 1/2" .094" 6 12" 2 5/8" 1/4" 10 5
GS12094122C3/8 1/2" .094" 6 12" 2 1" 3/8" 10 5
GS12094182A1/4 1/2" .094" 6 18" 2 5/8" 1/4" 10 5
GS12094182C3/8 1/2" .094" 6 18" 2 1" 3/8" 10 5
GS12094242A1/4 1/2" .064" 6 24" 2 5/8" 1/4" 10 5
GS12094242C3/8 1/2" .064" 6 24" 2 1" 3/8" 10 5
GS14030102A1/4 1/4" .030" 14 10" 2 5/8" 1/4" 10 5
GS14030162A1/4 1/4" .030" 14 16" 2 5/8" 1/4" 10 5
GS14030242A1/4 1/4" .030" 14 24" 2 5/8" 1/4" 10 5
GS34062122A1/4 3/4" .062" 6 12" 2 5/8" 1/4" 10 5
GS34062122C3/8 3/4" .062" 6 12" 2 1" 3/8" 10 5
GS34062182A1/4 3/4" .062" 6 18" 2 5/8" 1/4" 10 5
GS34062182C3/8 3/4" .062" 6 18" 2 1" 3/8" 10 5
GS34062242A1/4 3/4" .062" 6 24" 2 5/8" 1/4" 10 5
GS34062242C3/8 3/4" .062" 6 24" 2 1" 3/8" 10 5
GS34062302A1/4 3/4" .062" 6 30" 2 5/8" 1/4" 10 5
GS34062302C3/8 3/4" .062" 6 30" 2 1" 3/8" 10 5
Technical Notes

Other sizes are available.
Please contract factory for more information.