Skip to Main Content

Call Us: 800-842-7437

Product Image

2 Braid

Bonding and Grounding Straps with 2 Braids

Product Information

Product Variations

Product No. Amps Number of Braids Terminal Width Overall Length Hole O.C. Spacing Hardware Size Qty Approx. Each Wt. (lbs.) Documents
BGS39B12D2D 360 2 1" 12" 1.75" 1/2" EA 1
Customer Drawing
BGS39B12E2C 360 2 1" 12" 1.25" 3/8" EA 1
Customer Drawing
BGS39B12F2C 360 2 1" 12" 1.5" 3/8" EA 1
Customer Drawing
BGS39B18D2D 360 2 1" 18" 1.75" 1/2" EA 2
Customer Drawing
BGS39B18F2C 360 2 1" 18" 1.5" 3/8" EA 2
Customer Drawing
BGS39B24D2D 360 2 1" 24" 1.75" 1/2" EA 2
Customer Drawing
BGS39B24F2C 360 2 1" 24" 1.5" 3/8" EA 2
Customer Drawing
BGS51B12D2D 530 2 2" 12" 1.75" 1/2" EA 2
Customer Drawing
BGS51B12F2C 530 2 2" 12" 1.5" 3/8" EA 2
Customer Drawing
BGS52B12D2D 530 2 2" 12" 1.75" 1/2" EA 2
Customer Drawing
BGS52B12F2C 530 2 2" 12" 1.5" 3/8" EA 2
Customer Drawing
BGS52B18D2D 530 2 2" 18" 1.75" 1/2" EA 3
Customer Drawing
BGS52B18F2C 530 2 2" 18" 1.5" 3/8" EA 3
Customer Drawing
BGS52B24D2D 530 2 2" 24" 1.75" 1/2" EA 3
Customer Drawing
BGS52B24F2C 530 2 2" 24" 1.5" 3/8" EA 3
Customer Drawing
BGS53B12D2D 520 2 2" 12" 1.75" 1/2" EA 3
Customer Drawing

Terminal ends come tinned as standard. Bare, silver, nickel are available.

Technical Notes

Other sizes are available. Please contract factory for more information.