Skip to Main Content

Call Us: 800-842-7437

Product Image

1 Hole Ring Terminal

One-hole compression lug rack ground jumper kits

Product Information

Product Variations

Product No. Conductor Type Length Hole Size A Hole Size B Box Qty Approx. Box Wt. (lbs.) Documents
UBC61411/4KIT5 6MTWG/YS 14" 1/4" 1/4" 5 7.5
Customer Drawing
UBC61811/4KIT5 6MTWG/YS 18" 1/4" 1/4" 5 12.5
Customer Drawing
UBC63211/4KIT5 6MTWG/YS 32" 1/4" 1/4" 5 15
Customer Drawing
UBC63211/410KIT5 6MTWG/YS 32" 1/4" #10 5 15
UBC63811/410KIT5 6MTWG/YS 38" 1/4" #10 5 15
Customer Drawing
Technical Notes

Other sizes are available. Please contract factory for more information.