Skip to Main Content

Call Us: 800-842-7437

Product Image

1 Braid

Bonding and Grounding Straps with 1 Braid

Product Information

Product Variations

Product No. Amps Number of Braids Terminal Width Overall Length Hole O.C. Spacing Hardware Size Qty Approx. Each Wt. (lbs.) Documents
BGS39A12D2D 190 1 1" 12" 1.75" 1/2" EA 1
Customer Drawing
BGS39A12E2C 190 1 1" 12" 1.25" 3/8" EA 1
Customer Drawing
BGS39A18D2D 190 1 1" 18" 1.75" 1/2" EA 1
Customer Drawing
BGS39A18E2C 190 1 1" 18" 1.25" 3/8" EA 1
Customer Drawing
BGS39A24D2D 190 1 1" 24" 1.75" 1/2" EA 1
Customer Drawing
BGS39A24E2C 190 1 1" 24" 1.25" 3/8" EA 1
Customer Drawing
BGS61A12D2D 415 1 1.5" 12" 1.75" 1/2" EA 2
Customer Drawing
BGS61A12F2C 415 1 1.5" 12" 1.5" 3/8" EA 2
Customer Drawing
BGS61A18D2D 415 1 1.5" 18" 1.75" 1/2" EA 3
Customer Drawing
BGS61A18F2C 415 1 1.5" 18" 1.5" 3/8" EA 3
Customer Drawing
BGS61A24D2D 415 1 1.5" 24" 1.75" 1/2" EA 3
Customer Drawing
BGS61A24F2C 415 1 1.5" 24" 1.5" 3/8" EA 3
Customer Drawing

Terminal ends come tinned as standard. Bare, silver, nickel are available.

Technical Notes

Other sizes are available. Please contract factory for more information.