Skip to Main Content

Call Us: 800-842-7437

Product Image

Type G41 Connection

Either four dead-end conductors or a two through conductors to ground rod connection

Product Information

Product Variations

Product No. Ground Rod Size Cable Size Solid Cable Size Stranded Documents
G41342US 3/4 Copper Clad #1, #2 #2, #3
Technical Data Sheet
G41344US 3/4 Copper Clad #3, #4 #4, #6
Technical Data Sheet
G41348US 3/4 Copper Clad #6, #8 #8
Technical Data Sheet
G4134F2US 3/4 Full #1, #2 #2, #3
Technical Data Sheet
G4134F4US 3/4 Full #3, #4 #4, #6
Technical Data Sheet
G4134F8US 3/4 Full #6, #8 #8
Technical Data Sheet
G41582US 5/8 Copper Clad #1, #2 #2, #3
Technical Data Sheet
G41584US 5/8 Copper Clad #3, #4 #4, #6
Technical Data Sheet
G41588US 5/8 Copper Clad #6, #8 #8
Technical Data Sheet
G4158F2US 5/8 Full #1, #2 #2, #3
Technical Data Sheet
G4158F4US 5/8 Full #3, #4 #4, #6
Technical Data Sheet
G4158F8US 5/8 Full #6, #8 #8
Technical Data Sheet
Technical Notes

Disposable single use ceramic mold provides convenience and ease of use. Package 12 per box. No frames or handle clamps are required.