Skip to Main Content

Call Us: 800-842-7437

Product Image

Type G31 Connection

Either three dead-end conductors or a single through conductor and dead end to ground rod connection

Product Information

Product Variations

Product No. Ground Rod Size Cable Size Solid Cable Size Stranded Documents
G31341/0US 3/4 Copper Clad 2/0, 1/0 1/0, #1
Technical Data Sheet
G31342US 3/4 Copper Clad #1, #2 #2, #3
Technical Data Sheet
G31344US 3/4 Copper Clad #3, #4 #4, #6
Technical Data Sheet
G31348US 3/4 Copper Clad #6, #8 #8
Technical Data Sheet
G3134F1/0US 3/4 Full 2/0, 1/0 1/0, #1
Technical Data Sheet
G3134F2US 3/4 Full #1, #2 #2, #3
Technical Data Sheet
G3134F4US 3/4 Full #3, #4 #4, #6
Technical Data Sheet
G3134F8US 3/4 Full #6, #8 #8
Technical Data Sheet
G31581/0US 5/8 Copper Clad 2/0, 1/0 1/0, #1
Technical Data Sheet
G31582US 5/8 Copper Clad #1, #2 #2, #3
Technical Data Sheet
G31584US 5/8 Copper Clad #3, #4 #4, #6
Technical Data Sheet
G31588US 5/8 Copper Clad #6, #8 #8
Technical Data Sheet
G3158F1/0US 5/8 Full 2/0, 1/0 1/0, #1
Technical Data Sheet
G3158F2US 5/8 Full #1, #2 #2, #3
Technical Data Sheet
G3158F4US 5/8 Full #3, #4 #4, #6
Technical Data Sheet
G3158F8US 5/8 Full #6, #8 #8
Technical Data Sheet
Technical Notes

Disposable single use ceramic mold provides convenience and ease of use. Package 12 per box. No frames or handle clamps are required.