Skip to Main Content

Call Us: 800-842-7437

Product Image

Type G21 Connection

Either two dead-end conductors or a single through conductor to ground rod connection

Product Information

Product Variations

Product No. Ground Rod Size Cable Size Solid Cable Size Stranded Documents
G21341/0US 3/4 Copper Clad 2/0, 1/0 1/0, #1
Technical Data Sheet
G21342/0US 3/4 Copper Clad X 2/0
Technical Data Sheet
G21342US 3/4 Copper Clad #1, #2 #2, #3
Technical Data Sheet
G21344/0US 3/4 Copper Clad X 4/0
Technical Data Sheet
G21344US 3/4 Copper Clad #3, #4 #4, #6
Technical Data Sheet
G21348US 3/4 Copper Clad #6, #8 #8
Technical Data Sheet
G2134F1/0US 3/4 Full 2/0, 1/0 1/0, #1
Technical Data Sheet
G2134F2/0US 3/4 Full X 2/0
Technical Data Sheet
G2134F2US 3/4 Full #1, #2 #2, #3
Technical Data Sheet
G2134F4/0US 3/4 Full X 4/0
Technical Data Sheet
G2134F4US 3/4 Full #3, #4 #4, #6
Technical Data Sheet
G2134F8US 3/4 Full #6, #8 #8
Technical Data Sheet
G21581/0US 5/8 Copper Clad 2/0, 1/0 1/0, #1
Technical Data Sheet
G21582/0US 5/8 Copper Clad X 2/0
Technical Data Sheet
G21582US 5/8 Copper Clad #1, #2 #2, #3
Technical Data Sheet
G21584/0US 5/8 Copper Clad X 4/0
Technical Data Sheet
G21584US 5/8 Copper Clad #3, #4 #4, #6
Technical Data Sheet
G21588US 5/8 Copper Clad #6, #8 #8
Technical Data Sheet
G2158F1/0US 5/8 Full 2/0, 1/0 1/0, #1
Technical Data Sheet
G2158F2/0US 5/8 Full X 2/0
Technical Data Sheet
G2158F2US 5/8 Full #1, #2 #2, #3
Technical Data Sheet
G2158F4/0US 5/8 Full X 4/0
Technical Data Sheet
G2158F4US 5/8 Full #3, #4 #4, #6
Technical Data Sheet
G2158F8US 5/8 Full #6, #8 #8
Customer Drawing
Technical Data Sheet
Technical Notes

Disposable single use ceramic mold provides convenience and ease of use. Package 12 per box. No frames or handle clamps are required.