Product Image Pipe Mount Product Information Product Variations Product No. Style Length Approx. Each Wt. (lbs.) Documents SSATMSC2 Pipe Mount n/a 1.5 • Mounts CUFATM assembly to vertical pole or tower platform. • Mounts 2" mast to 2" OD tube. • Manufactured from stainless steel. • Includes 3/8" stainless steel hardware. Related Products Fiberglass Masts Designed for use with towers or other structures which require long air terminal extensions.
Fiberglass Masts Designed for use with towers or other structures which require long air terminal extensions.