Skip to Main Content

Call Us: 800-842-7437

Product Image

PBB Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of 5/16" Hole Sets No. of 7/16" Hole Sets Approx. Each Wt. (lbs.) Documents
GBI14410PBB 1/4" x 4" x 10" 10 4 4.2
Customer Drawing
GBI14412PBB 1/4" x 4" x 12" 12 6 6.5
Customer Drawing
GBI14416PBB 1/4" x 4" x 16" 16 6 5.94
Customer Drawing
GBI14418PBB 1/4" x 4" x 18" 20 6 6.54
Customer Drawing
GBI14420PBB 1/4" x 4" x 20" 24 6 9
Customer Drawing
GBI14424PBB 1/4" x 4" x 24" 28 10 10.5
Customer Drawing
GBI14436PBB 1/4" x 4" x 36" 40 18 14.3
Customer Drawing
GBI14448PBB 1/4" x 4" x 48" 52 24 17.7
Customer Drawing