Skip to Main Content

Call Us: 800-842-7437

Product Image

Gently Tapered

Our standard air terminal design features a gently tapered tip with a rounded point. The rounded point offers better performance over a sharp point while offering additional measures of safety for personnel. Tin plating provides additional corrosion protection compared to bare copper components.

Product Information

Product Variations

Product No. Diameter Length Box Qty. Approx. Box Wt. (lbs.) Documents
1210CUATT 1/2" 10" 10 6.5
Technical Data Sheet
1212CUATT 1/2" 12" 10 7.75
Technical Data Sheet
1216CUATT 1/2" 16" 10 10.5
Customer Drawing
Technical Data Sheet
1218CUATT 1/2" 18" 10 11.75
Technical Data Sheet
1224CUATT 1/2" 24" 10 15.5
Technical Data Sheet
1236CUATT 1/2" 36" 10 23.25
Technical Data Sheet
1248CUATT 1/2" 48" 10 31
Customer Drawing
Technical Data Sheet
3810CUATT 3/8" 10" 10 5.5
Technical Data Sheet
3812CUATT 3/8" 12" 10 6.25
Technical Data Sheet
3816CUATT 3/8" 16" 10 7.75
Technical Data Sheet
3818CUATT 3/8" 18" 10 9
Technical Data Sheet
3824CUATT 3/8" 24" 10 10.5
Customer Drawing
Technical Data Sheet
3836CUATT 3/8" 36" 10 18.75
Customer Drawing
Technical Data Sheet
3848CUATT 3/8" 48" 10 21
Customer Drawing
Technical Data Sheet
5810CUATT 5/8" 10" 10 9.75
Customer Drawing
Technical Data Sheet
5812CUATT 5/8" 12" 10 11.75
Customer Drawing
Technical Data Sheet
5816CUATT 5/8" 16" 10 15.75
Customer Drawing
Technical Data Sheet
5818CUATT 5/8" 18" 10 17.75
Customer Drawing
Technical Data Sheet
5824CUATT 5/8" 24" 10 23.5
Customer Drawing
Technical Data Sheet
5836CUATT 5/8" 36" 10 35.25
Customer Drawing
Technical Data Sheet
5848CUATT 5/8" 48" 10 47
Customer Drawing
Technical Data Sheet

Class I copper air terminals have a diameter of 3/8"
Class II copper air terminals have a diameter of 1/2"
Longer lengths available. Please contact factory for more information.

Technical Notes

Manufactured from highly conductive electrolytic tough pitch copper alloy 110
Utilizes standard UNC threads
cULus Listed 96