Skip to Main Content

Call Us: 800-842-7437

Product Image

Class I

Class I conductors interconnect and carry current between strike termination devices and grounding electrodes on structures less than 75' in height.

Product Information

Product Variations

Product No. No. of Strands Strand Size X-Sectional Area in CM Diameter Wt. lbs./M ft. Reel/Coil Size Reel/Coil Wt. (lbs.) Documents
29T-25COIL 29 16 AWG 72500 3/8" 203 25' 5.25
Technical Data Sheet
29T-50COIL 29 16 AWG 72500 3/8" 203 50' 10.5
Technical Data Sheet
29T-100 29 16 AWG 72500 3/8" 203 100' 24
Technical Data Sheet
29T-250 29 16 AWG 72500 3/8" 203 250' 55
Technical Data Sheet
29T-500 29 16 AWG 72500 3/8" 203 500' 112
Technical Data Sheet
32T-25COIL 32 16 AWG 80000 7/16" 213 25' 5.5
Technical Data Sheet
32T-50COIL 32 16 AWG 80000 7/16" 213 50' 11
Technical Data Sheet
32T-100 32 16 AWG 80000 7/16" 213 100' 27
Technical Data Sheet
32T-250 32 16 AWG 80000 7/16" 213 250' 62
Technical Data Sheet
32T-500 32 16 AWG 80000 7/16" 213 500' 122
Technical Data Sheet

All dimensions and weights are approximate.