Skip to Main Content

Call Us: 800-842-7437

Product Image

Class II

Class II conductors interconnect and carry current between strike termination devices and grounding electrodes on structures greater than 75' in height.

Product Information

Product Variations

Product No. No. of Strands Strand Size X-Sectional Area in CM Diameter Wt. lbs./M ft. Reel/Coil Size Reel/Coil Wt. (lbs.) Documents
A37R-25COIL 37 13 AWG 192000 19/32" 190 25' 5
Technical Data Sheet
A37R-50COIL 37 13 AWG 192000 19/32" 190 50' 10
Technical Data Sheet
A37R-100 37 13 AWG 192000 19/32" 190 100' 23
Technical Data Sheet
A37R-250 37 13 AWG 192000 19/32" 190 250' 56
Technical Data Sheet
A37R-500 37 13 AWG 192000 19/32" 190 500' 112
Technical Data Sheet

All dimensions and weights are approximate.