Skip to Main Content

Call Us: 800-842-7437

Product Image

Class II

Class II conductors interconnect and carry current between strike termination devices and grounding electrodes on structures greater than 75' in height.

Product Information

Product Variations

Product No. No. of Strands Strand Size X-Sectional Area in CM Diameter Wt. lbs./M ft. Reel/Coil Size Reel/Coil Wt. (lbs.) Documents
28T-25COIL 28 14 AWG 115000 1/2" 375 25' 9.5
Technical Data Sheet
28T-50COIL 28 14 AWG 115000 1/2" 375 50' 19
Technical Data Sheet
28T-100 28 14 AWG 115000 1/2" 375 100' 39
Technical Data Sheet
28T-250 28 14 AWG 115000 1/2" 375 250' 103
Technical Data Sheet

All dimensions and weights are approximate.