Skip to Main Content

Call Us: 800-842-7437

Product Image

Class I

Class I conductors interconnect and carry current between strike termination devices and grounding electrodes on structures less than 75' in height.

Product Information

Product Variations

Product No. No. of Strands Strand Size X-Sectional Area in CM Diameter Wt. lbs./M ft. Reel/Coil Size Reel/Coil Wt. (lbs.)
A24-25COIL 24 14 AWG 98600 7/16" 95 25' 2.5
A24-50COIL 24 14 AWG 98600 7/16" 95 50' 5
A24-100 24 14 AWG 98600 7/16" 95 100' 13
A24-250 24 14 AWG 98600 7/16" 95 250' 28
A24-500 24 14 AWG 98600 7/16" 95 500' 56
A28-25COIL 28 14 AWG 115000 1/2" 112 25' 3
A28-50COIL 28 14 AWG 115000 1/2" 112 50' 6
A28-100 28 14 AWG 115000 1/2" 112 100' 13
A28-250 28 14 AWG 115000 1/2" 112 250' 0.3
A28-500 28 14 AWG 115000 1/2" 112 500' 66

All dimensions and weights are approximate.