Skip to Main Content

Call Us: 800-842-7437

Product Image

Universal Stamped

Stamped copper air terminal base for adhesive or mechanical mounting

Product Information

Product Variations

Product No. Material Thread Documents
AUSBU12 Aluminum 1/2" UNC
Customer Drawing
Technical Data Sheet
AUSBU58 Aluminum 5/8" UNC
Customer Drawing
Technical Data Sheet
CUSBU38 Copper 3/8" UNC
Customer Drawing
Technical Data Sheet
CUSBU12 Copper 1/2" UNC
Customer Drawing
Technical Data Sheet
CUSBU58 Copper 5/8" UNC
Customer Drawing
Technical Data Sheet
  • 3.5" x 4" base features an adjustable design allowing it to cover horizontally, vertically or sloped requirements
  • .56" corner slots allow the base to be strap mounted to horizontal or vertical pipes
  • Can be mounted with self tapping screws, nails, or adhesives