Skip to Main Content

Call Us: 800-842-7437

Product Image

Straight Adapters

Product Information

Product Variations

Product No. Material "A" "B" Documents
A125 Aluminum 1/2" 1/2"
Customer Drawing
A121 Aluminum 1/2" 5/8"
Customer Drawing
A122-5/8F1/2F Aluminum 5/8" 1/2"
A122 Aluminum 5/8" 5/8"
Customer Drawing
123 Copper 3/8" 3/8"
Customer Drawing
124 Copper 3/8" 1/2"
Customer Drawing
120 Copper 3/8" 5/8"
Customer Drawing
125 Copper 1/2" 1/2"
Customer Drawing
121 Copper 1/2" 5/8"
Customer Drawing
122-5/8F1/2F Copper 5/8" 1/2"
122 Copper 5/8" 5/8"
Customer Drawing
123T Tinned Copper 3/8" 3/8"
124T Tinned Copper 3/8" 1/2"
Customer Drawing
120T Tinned Copper 3/8" 5/8"
125T Tinned Copper 1/2" 1/2"
Customer Drawing
121T Tinned Copper 1/2" 5/8"
Customer Drawing
122T Tinned Copper 5/8" 5/8"
Customer Drawing
120N Nickel Plated Copper 3/8" 5/8"
125N Nickel Plated Copper 1/2" 1/2"
Customer Drawing
121N Nickel Plated Copper 1/2" 5/8"

• Used to engage standard air terminal threads with different thread sizes found in various air terminal base assemblies. All threads are

UNC.

• Other sizes available. Please contact factory for more information.