Product Image Standard Product Information Product Variations Product No. Material Max. Seam Size Side Bolts Documents SSSC1 Stainless Steel 1.00" 1 SSSC2 Stainless Steel 1.00" 2 • Designed for use on standing seam roof applications. • Can be used on seams that have widths of 1" or less. • Maximum clamp depth is 5/8". Related Products Cable Clips