Skip to Main Content

Call Us: 800-842-7437

Product Image

Safety Tipped

Air terminal designed with safety as well as efficacy in mind. The air terminals tip consists of a sphere approximately 3/4" in diameter. The rounded tip helps minimize personal injuries caused by accidental falls.

Product Information

Product Variations

Product No. Diameter Length Box Qty. Approx. Box Wt. (lbs.)
1212CSTAT 1/2" 12" 10 8.25
1216CSTAT 1/2" 16" 10 11.25
1218CSTAT 1/2" 18" 10 12.5
1224CSTAT 1/2" 24" 10 16.25
3812CSTAT 3/8" 12" 10 7
3816CSTAT 3/8" 16" 10 8.5
3818CSTAT 3/8" 18" 10 9.75
3824CSTAT 3/8" 24" 10 11.25
5812CSTAT 5/8" 12" 10 12.5
5816CSTAT 5/8" 16" 10 16.5
5818CSTAT 5/8" 18" 10 18.5
5824CSTAT 5/8" 24" 10 24.25

Class I aluminum air terminals have a diameter of 3/8"
Class II aluminum air terminals have a diameter of 1/2"
Longer lengths available. Please contact factory for more information.

Technical Notes

Manufactured from highly conductive electrolytic tough pitch copper alloy 110
Utilizes standard UNC threads
cULus Listed 96