Product Image
Safety Cable
Our standard gently tapered air terminal with a 36" safety cable attached. Safety cable prevents air terminal from falling off a structure if the air terminal detaches from base.
Product Information
Product Variations
Product No. | Diameter | Length | Box Qty. | Approx. Box Wt. (lbs.) | Documents | |
---|---|---|---|---|---|---|
1212CUAT-WSC36 | 1/2" | 12" | 10 | 7.5 | ||
1224CSTAT-WSC36 | 1/2" | 24" | 10 | 15 | ||
1224CUAT-WSC36 | 1/2" | 24" | 10 | 15 | ||
3824CSTAT-WSC36 | 3/8" | 24" | 10 | 12.5 |
Class I aluminum air terminals have a diameter of 3/8" Class II aluminum air terminals have a diameter of 1/2" Longer lengths available. Please contact factory for more information.
Technical Notes
Manufactured from highly conductive electrolytic tough pitch copper alloy 110 Utilizes standard UNC threads cULus Listed 96