Skip to Main Content

Call Us: 800-842-7437

Product Image

Pipe or Railing: 5" - 6"

Used when protecting round metallic or non-metallic members from direct lightning strikes. Swivel adapter design allows for mounting at any angle.  Not in intended for use with aluminum air terminals over 24" or copper air terminals over 12" without additional support. 

Product Information

Product Variations

Product No. Air Terminal Diameter Nominal Pipe Size Range Outside Diameter Pipe Size Range Box Qty. Approx. Box Wt. (lbs.) Material Documents
APRB5/6AT12 1/2" 4" - 6" 4.50" - 6.63" 3 3.75 -
Customer Drawing
Technical Data Sheet
APRB5/6AT58 5/8" 4" - 6" 4.50" - 6.63" 3 3.75 Aluminum
Technical Data Sheet
CPRB5/6AT38 3/8" 4" - 6" 4.50" - 6.63" 3 6 Tinned Bronze
CPRB5/6AT12 1/2" 4" - 6" 4.50" - 6.63" 3 6 Tinned Bronze
CPRB5/6AT58 5/8" 5" - 6" 5.63" - 6.63" 3 6 Tinned Bronze
Customer Drawing