Skip to Main Content

Call Us: 800-842-7437

Product Image

Pipe or Railing: 1-1/2" - 2"

Used when protecting round metallic or non-metallic members from direct lightning strikes. Swivel adapter design allows for mounting at any angle.  Not in intended for use with aluminum air terminals over 24" or copper air terminals over 12" without additional support. 

Product Information

Product Variations

Product No. Material Air Terminal Diameter Nominal Pipe Size Range Outside Diameter Pipe Size Range Box Qty. Approx. Box Wt. (lbs.) Documents
APRB1.5/2AT12 Aluminum 1/2" 1-1/4" - 2" 1.315" - 2.4" 5 2.5
Customer Drawing
Technical Data Sheet
APRB1.5/2AT58 Aluminum 5/8" 1-1/2" - 2" 1.315" - 2.4" 5 2.5
Technical Data Sheet
CPRB1.5/2AT38 Tinned Bronze 3/8" 1-1/2" - 2" 1.315" - 2.4" 5 5
Customer Drawing
Technical Data Sheet
CPRB1.5/2AT12 Tinned Bronze 1/2" 1-1/2" - 2" 1.315" - 2.4" 5 5
Customer Drawing
Technical Data Sheet
CPRB1.5/2AT58 Tinned Bronze 5/8" 1-1/2" - 2" 1.315" - 2.4" 5 5
Customer Drawing
Technical Data Sheet