Skip to Main Content

Call Us: 800-842-7437

Product Image

Offset

Offset tinned copper lugs for exothermic welding

Product Information

Product Variations

Product No. Lug Size No. of Holes Hardware Size For Mold Type O.C. Dim. B/T Holes Documents
OXL141 1/4" x 1" 1 1/2" LE -
Customer Drawing
OXL141.5 1/4" x 1.5" 1 5/8" LE -
Customer Drawing
OXL141.52B 1/4" x 1.5" 2 3/8" LE 0.75
Customer Drawing
OXL141.52C 1/4" x 1.5" 2 1/2" LE 1
Customer Drawing
OXL141.52D 1/4" x 1.5" 2 1/2" LE 1.75
Customer Drawing
OXL1412B 1/4" x 1" 2 3/8" LE 0.75
OXL1412C 1/4" x 1" 2 1/2" LE 1
OXL1412D 1/4" x 1" 2 1/2" LE 1.75
Customer Drawing
OXL1422B 1/4" x 2" 2 3/8" LE 0.75
Customer Drawing
OXL1422C 1/4" x 2" 2 1/2" LE 1
Customer Drawing
OXL1422D 1/4" x 2" 2 1/2" LE 1.75
Customer Drawing
OXL181 1/8" x 1" 1 3/8" LE -
OXL1812B 1/8" x 1" 2 3/8" LE 0.75
Customer Drawing
OXL1812C 1/8" x 1" 2 1/2" LE 1
OXL1812D 1/8" x 1" 2 1/2" LE 1.75
OXL3161 3/16" x 1" 1 3/8" LE -
Customer Drawing
OXL31612B 3/16" x 1" 2 3/8" LE 0.75
Customer Drawing
OXL31612C 3/16" x 1" 2 1/2" LE 1
OXL31612D 3/16" x 1" 2 1/2" LE 1.75
OXL381.5 3/8" x 1.5" 1 5/8" LE -
Customer Drawing
OXL381.52B 3/8" x 1.5" 2 3/8" LE 0.75
Customer Drawing
OXL381.52C 3/8" x 1.5" 2 1/2" LE 1
Customer Drawing
OXL381.52D 3/8" x 1.5" 2 1/2" LE 7.75
OXL382 3/8" x 2" 1 5/8" LE -
Customer Drawing
OXL3822B 3/8" x 2" 2 3/8" LE 0.75
Customer Drawing
OXL3822C 3/8" x 2" 2 1/2" LE 1
Customer Drawing
OXL3822D 3/8" x 2" 2 1/2" LE 1.75