Skip to Main Content

Call Us: 800-842-7437

Product Image

Gently Tapered

Our standard air terminal design features a gently tapered tip with a rounded point. The rounded point offers better performance over a sharp point while offering additional measures of safety for personnel. Nickel plating provides additional corrosion protection compared to bare copper components.

Product Information

Product Variations

Product No. Diameter Length Box Qty. Approx. Box Wt. (lbs.)
1210CUATN 1/2" 10" 10 6.5
1212CUATN 1/2" 12" 10 7.75
1216CUATN 1/2" 16" 10 10.5
1218CUATN 1/2" 18" 10 11.75
1224CUATN 1/2" 24" 10 15.5
1236CUATN 1/2" 36" 10 23.25
1248CUATN 1/2" 48" 10 31
3810CUATN 3/8" 10" 10 5.5
3812CUATN 3/8" 12" 10 6.25
3816CUATN 3/8" 16" 10 7.75
3818CUATN 3/8" 18" 10 9
3824CUATN 3/8" 24" 10 10.5
3836CUATN 3/8" 36" 10 18.75
3848CUATN 3/8" 48" 10 21
5810CUATN 5/8" 10" 10 9.75
5812CUATN 5/8" 12" 10 11.75
5818CUATN 5/8" 18" 10 17.75
5824CUATN 5/8" 24" 10 23.5
5836CUATN 5/8" 36" 10 35.25
5848CUATN 5/8" 48" 10 47

Class I copper air terminals have a diameter of 3/8"
Class II copper air terminals have a diameter of 1/2"
Longer lengths available. Please contact factory for more information.

Technical Notes

Manufactured from highly conductive electrolytic tough pitch copper alloy 110
Utilizes standard UNC threads
cULus Listed 96