Skip to Main Content

Call Us: 800-842-7437

Product Image

Gently Tapered

Our standard air terminal design features a gently tapered tip with a rounded point. The rounded point offers better performance over a sharp point while offering additional measures of safety for personnel.

Product Information

Product Variations

Product No. Diameter Length Box Qty. Approx. Box Wt. (lbs.)
1210CUAT 1/2" 10" 10 6.5
1212CUAT 1/2" 12" 10 7.75
1216CUAT 1/2" 16" 10 10.5
1218CUAT 1/2" 18" 10 11.75
1224CUAT 1/2" 24" 10 15.5
1236CUAT 1/2" 36" 10 23.25
1248CUAT 1/2" 48" 10 31
3810CUAT 3/8" 10" 10 5.5
3812CUAT 3/8" 12" 10 6.25
3816CUAT 3/8" 16" 10 7.75
3818CUAT 3/8" 18" 10 9
3824CUAT 3/8" 24" 10 10.5
3836CUAT 3/8" 36" 10 18.75
3848CUAT 3/8" 48" 10 21
5810CUAT 5/8" 10" 10 9.75
5812CUAT 5/8" 12" 10 11.75
5816CUAT 5/8" 16" 10 15.75
5818CUAT 5/8" 18" 10 17.75
5824CUAT 5/8" 24" 10 23.5
5836CUAT 5/8" 36" 10 35.25
5848CUAT 5/8" 48" 10 47

Class I copper air terminals have a diameter of 3/8"
Class II copper air terminals have a diameter of 1/2"
Longer lengths available. Please contact factory for more information.

Technical Notes

Manufactured from highly conductive electrolytic tough pitch copper alloy 110
Utilizes standard UNC threads
cULus Listed 96