Bill of Materials View BOM
Stainless Steel Down Conductor Standoff
Stainless Steel Down Conductor Standoff

Part No. Approx. Each Wt. (lbs.) Pack Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ SSDCSO 1/2 5 3-1/2
◆ BOM = Bill of Materials
• Range taking down conductor cable clamp with tower standoff.
• Fast, easy and economical way to attach down conductors to round tower members.
• The small side of the clamp accommodates bare stranded conductors from #6 up to 2/0 AWG while the large side accommodates from 2/0 to 4/0 AWG.
• The small side of the clamp accommodates insulated conductors from #8 up to 2/0 AWG while the large side accommodates from #1 up to 4/0 AWG.
• Manufactured from stainless steel to allow use with any type of wire.
• Available with stainless steel band clamp.
• Sold as 5 pack.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Stainless Steel Down Conductor Standoff
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700