Bill of Materials View BOM
Ground Pedestal Clamps & Bonding Clamps-Type A
UL Logo Listed 467
Ground Pedestal Clamps & Bonding Clamps-Type A

Part No. U-Bolt Type Pedestal Size Conductor Size (AWG) Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ GPC6SQ Square 1" (1-1/8" OD) #6 AWG 5 3-1/2
Add to BOM ◆ GPC6RD Round 1" (1-1/8" OD) #6 AWG 5 3-1/2
Add to BOM ◆ GPC4SQ Square 1" (1-1/8" OD) #4 AWG 5 3-1/2
Add to BOM ◆ GPC4RD Round 1" (1-1/8" OD) #4 AWG 5 3-1/2
Add to BOM ◆ GPC2SQ Square 1" (1-1/8" OD) #2 AWG 5 3-1/2
Add to BOM ◆ GPC2RD Round 1" (1-1/8" OD) #2 AWG 5 3-1/2
Add to BOM ◆ GPC2/0RD1.75 Round 1-1/8" - 1-3/4" 2/0 & #6 AWG 5 7-1/2
◆ BOM = Bill of Materials
• Accommodates cross runs without adding an additional connector. Accommodates 4 conductors in total.
• Electro tin plated copper.
• Includes stainless steel hardware.
• Other sizes available. Please contact factory for more information.




Installation Instructions File Type Date
Ground Pedestal Clamps & Bonding Clamps-Type A PDF Image 4-6-15







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Pedestal Clamps & Bonding Clamps-Type A
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700