Bill of Materials View BOM
Barrel Bond Strap
Barrel Bond Strap

Part No. Approx. Each
Wt. (lbs.)
Add to BOM ◆ GJ4/0WC36CE 5-1/4
◆ BOM = Bill of Materials
• 36" long, temporary static bond strap manufactured from 4/0 superflexible,
insulated conductor.
• Comes with two 200 Amp copper ground clamps with 1-5/8" maximum jaw opening.

Harger manufactures a variety of static ground kits.
Please contact factory for more information.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Barrel Bond Strap
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700