Bill of Materials View BOM
Slotted Long Barrel Compression Lugs
(Telecommunications)
UL Logo Listed 486
Slotted Long Barrel Compression Lugs<br>
<i>(Telecommunications)</i>

Part No. Conductor
Size (AWG)
Hole Spacing
Range
Hardware Size Inspection
Port
Color Codes Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ GECLB62BC 6 .75" to 1" 3/8" Yes Blue 50 2
Add to BOM ◆ GECLB62BC250BK 6 .75" to 1" 3/8" Yes Blue 250 10
Add to BOM ◆ GECLB62BCNP 6 .75" to 1" 3/8" No Blue 50 2
Add to BOM ◆ GECLB62BCNP250BK 6 .75" to 1" 3/8" No Blue 250 10
Add to BOM ◆ GECLB22BCS 2 Sol. .75" to 1" 3/8" Yes White 50 2
Add to BOM ◆ GECLB22BCS250BK 2 Sol. .75" to 1" 3/8" Yes White 250 15
Add to BOM ◆ GECLB22BCSNP 2 Sol. .75" to 1" 3/8" No White 25 2
Add to BOM ◆ GECLB22BCSNP250BK 2 Sol. .75" to 1" 3/8" No White 250 14
Add to BOM ◆ GECLB22BC 2 .75" to 1" 3/8" Yes Brown 50 3
Add to BOM ◆ GECLB22BC250BK 2 .75" to 1" 3/8" Yes Brown 250 15
Add to BOM ◆ GECLB22CNP 2 .75" to 1" 3/8" No Brown 25 2
Add to BOM ◆ GECLB22CNP250BK 2 .75" to 1" 3/8" No Brown 250 16
◆ BOM = Bill of Materials
• 250 pack comes in one gallon bucket.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Slotted Long Barrel Compression Lugs
(Telecommunications)
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700