Skip to Main Content

Call Us: 800-842-7437

Product Image

Vertical Concealed

Permits concealment of roof conductors from exterior view

Product Information

Product Variations

Product No. Riser Bar Length Box Qty. Approx. Box Wt. (lbs.)
158-12 12" 10 9
158-18 18" 10 12
158-6 6" 10 6

Accepts all Class I & Class II conductors Other lengths and configurations available. Please contact factory for more information

Technical Notes

Stainless steel jam nut and washer are provided along with a special neoprene sealing washer to assure a watertight installation Air terminal adapters needed for these types of bases cULus Listed 96